{wiska/kunststoff_kabelverschraubungen/eskv.prj},{NB=ESKV 12 RAL 7001 10066380},{CNSORDERNO=10066380},{L=9.0},{SW=16},{E1=18},{WEIGHT=0.005},{L100=2.100},{L101=6.000},{L102=2.700},{L103=1.400},{D111=12.000},{TLX=29.000},{D1X=7.000},{H1=10.100},{XYOP=18.00},{LENGTH=46.50},{XLX=0.50},{MP=7.08},{TYP=ESKV 12},{RAL=RAL 7001},{F=},{D=M12x1.5},{TL=29.0 - 34.0},{D1=3.0 - 7.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{ETEMP=-40°C to 100°C},{CNSQUANTITY=50},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=silbergrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.005},{TC=ESKV 12},{EOLDATE=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.